PAT46LWL5PB
PAT46LWL5PB

PATRIOT® 15-Ton Latch Head Battery Actuated Crimper, Hydraulic Self-Contained, (2) 5.0Ah 18V Li-ion Batteries, 120V-AC Charger, Nylon Pro Bag

OR

Brand:

Burndy

Catalog ID:

PAT46LWL5PB

PAT46 15T Latch Head Battery Crimper, 5Ah Li-ion, AC, Nylon Pro Bag.

The 15-Ton PATRIOT® PAT46 crimper with latch head design and 2” ram travel accommodates its vast crimp range, from #8 AWG – 1500 kcmil. These crimpers have a 355° head rotation and use both BURNDY® P dies and U dies (with PUADP1 adapter), ensuring versatility for the user. Compliant connections when used with the BURNDY® Engineered System.

Product details

General

Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Container Type
Nylon Pro Bag
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
EU RoHS Indicator
Contact Manufacturer
Power Source
120V-AC Charger
Recharge Time
0.75 h
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945561489
UPC 12 Digit
621945561489

Dimensions

Dimensions
18.59 in x 3.26 in x 13.93 in
Height
13.93 in
Jaw Width
2.00 in
Length
18.59 in
Weight
15.5 lb
Width
3.26 in

Electrical Ratings

Operating Voltage
18 VDC

Conductor Related

Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter

Logistics

Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Nylon Pro Bag
Pallet Quantity
12

Resources and downloads