Brand: Burndy
Catalog ID: PAT444SLCBPB
The PATRIOT® PAT444S Dieless C-head crimper is a one-of-a-kind design with range taking capabilities that can crimp a vast range from #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT444SLCBPB
Container Type
Nylon Pro Bag
Crimp Force Capacity
11 ton
Die Type
Dieless
Power Source
No Charger
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945561793
Dimensions
3.2 in x 13.7 in x 16.9 in
Height
16.9 in
Length
3.2 in
Weight
14.8 lb
Width
13.7 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Aluminum: #4 AWG - 1000 kcmil; ACSR: #4 AWG - 556.5 kcmil
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Crimper, Lanyard, Nylon Pro Bag
Pallet Quantity
12