Brand: Burndy
Catalog ID: PAT644LILCB
The PATRIOT® PAT644 dieless latch head crimper offers 355° head rotation and features range taking capabilities to crimp #4 AWG – 1000 kcmil. Compliant connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices, Cable Pulling Heads
Battery Type
No Batteries Included (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT644LILCB
Container Type
Hard Case
Crimp Force Capacity
12 ton
Die Type
Dieless
Power Source
No Charger
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
781810540886
UPC 14 Digit GTIN
00781810540886
Dimension - Height mm
0 mm
Dimensions
15.62 in x 3.25 in x 14.12 in
Height
14.12 in
Length
15.62 in
Weight
14.55 lb
Width
3.25 in
Crimping Ranges
Copper: #4 AWG - 1000 kcmil; Copper Flex: #2 AWG - 777 kcmil; Aluminum: #6 AWG - 900 kcmil; ACSR #4 AWG - 556.5 kcmil
Standards - RoHS Compliance Status
EX
Minimum Pack Quantity
1
Package Contents
Crimper, Lanyard, Hard Case