WEEB-2TC38_IMAGE
WEEB-2TC38_IMAGE

WEEB-2TC38, WEEB Two holed lug washer, 3/8" hardware NOT included

Brand:

Burndy

Catalog ID:

WEEB-2TC38

Two Hole Telecom WEEB® Washer.

  • Made from corrosion resistant 304 stainless steel for outstanding durability and performance
  • Eliminates the need for surface preparation and oxide inhibitor
  • Detailed manual specifying proper hardware, torque, and mounting information is available upon request
  • UL 467 Recognized for grounding and bonding equipment
  • Custom grounding and bonding solutions available upon request

Product details

General

Application
Telecom WEEB® Washer pierces through most nonconductive coatings and embed into the underlying metal creating a bonding connection between the lug and the coated metal component that it is installed on (e.g. equipment racks, cabinets, enclosures, cable tray, etc.).
Coating
Paint, Powder Coating or similar - 5 mils MAX thick
Connector
Use w/ most 2-Hole HYLUG™ or equivalent connectors
Material
304 Stainless Steel
Mounting Method
3/8" hardware
Torque Range
240 lbs
UPC
621945524330

Dimensions

Bolt Size
3/8 in

Conductor Related

Conductor - Copper Str Size Range
#14-2 AWG

Certifications And Compliance

Certification - UL Recognized
Y
Certified Listed
UL467 Recognized
Industry Standard(s)
UL467 Recognized
UL Listed
Yes

Logistics

Carton Quantity
1000

Resources and downloads