Stainless Steel W Die, Index O
Request a Quote
OR
Buy from a Partner
Brand:
Burndy
Catalog ID:
WO
Prop 65 Notice
W Die, Index O.
Die Index: O
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with MD6, MD7 Mechanical, Y500CTHS Hydraulic, PAT600 and PATMD Battery Actuated Crimpers
Construction Material - Main
Stainless Steel
Crimp Force Capacity
6 ton
Die Index
O
Die Type
W Die
EU RoHS Indicator
Yes
Sub Brand
W-DIE
Type
W-Die for Hydraulic Crimping Tools (set)
UPC
781810440452
UPC 12 Digit
7818104404522
Conductor Related
Crimping Ranges
Copper: 14 Sol. - 350 kcmil; AAC: 14 Sol. - 3/0 AWG; ACSR: #2 AWG - 3/0 AWG
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Carton Quantity
80
Minimum Pack Quantity
1
Package Contents
Die only
Pallet Quantity
11520
Resources and downloads
Customer Notices
Prop 65 Notice
Specifications
WO Specification Sheet
Catalogs
Full Line BURNDY Catalog
Product Cross Section Image(s)
BUR_WDIE_Lineart
Sales Drawings
50007852