MY LISTS
BURNDY
Image of YG14B2TC2C2C YG14B2TC2C2C Compression Bus Bar Connector
Image of YG14B2TC2C2C YG14B2TC2C2C Compression Bus Bar Connector

YG14B2TC2C2C Compression Bus Bar Connector

Brand: Burndy

Catalog ID: YG14B2TC2C2C

Bus Bar Copper Alloy Connector, #2 AWG.

  • Compression Busbar Connector
  • Easier to use than Exothermic Connections
  • Ideally suited for cellular tower applications.

Product details

General

Application

For Direct Barial And Cellular Tower Applicatons And Is Easier To Use Than Exothermic Connections

Catalog Number

YG14B2TC2C2C

Connector Type

Tap

EU RoHS Indicator

Yes

Material

Copper Alloy

Physical Attribute - Number of Crimps Required

1

Plated

N

Plating Type

Unplated

Prefilled Oxide Inhibitor

Y

Sub Brand

HYGROUND

Trade Name

HYGROUND®

Type

YG-B

UPC

781810232712

UPC 14 Digit GTIN

00781810232712

Dimensions

Dimension - B Length fraction

64/79 in

Dimension - B Length inch

0.81 in

Dimension - Bus Bar Size Tap Side inch

1/4" Thick Busbar

Conductor Related

Conductor - Copper Solid Size A

2 AWG

Conductor - Copper Solid Size A Range

2 AWG

Conductor - Copper Solid Size B

2 AWG

Conductor - Copper Solid Size B Range

2 AWG

Conductor - Copper Str Size A

2 AWG

Conductor - Copper Str Size A Range

2 AWG

Conductor Type

  • CU C Str-Size
  • CU C Solid-Size
  • Bar-Size

Certifications And Compliance

Buy America(n) Qualified

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

UL467

Standards - Industry Standards Met

  • UL467
  • UL 486A
  • CSA C22.2 No 65

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

20

Minimum Pack Quantity

1

Pallet Quantity

6960