MY LISTS
BURNDY
Image of YGA6CTC10 YGA6CTC10 Compression Grounding Lug, #6 Sol/Str, #10 Stud
Image of YGA6CTC10 YGA6CTC10 Compression Grounding Lug, #6 Sol/Str, #10 Stud
Buy America(n) Qualified

YGA6CTC10 Compression Grounding Lug, #6 Sol/Str, #10 Stud

Brand: Burndy

Catalog ID: YGA6CTC10

Grounding Irreversible Compression Terminals 6 sol 6 str #10 bolt size.

  • Irreversible compression ground terminal specifically designed for grounding applications
  • Each connector has an inspection probe hole to ensure proper cable insertion
  • UL467 Listed
  • Acceptable for Direct Burial in earth or concrete
  • UL486A Listed
  • Prefilled with PENETROX™ compound and strip sealed

Product details

General

Catalog Number

YGA6CTC10

Color Code

Blue

Connector Type

Terminal

Die Index

7;374

Material

Copper

Physical Attribute - Number of Crimps Required

2

Plated

N

Plating Type

Unplated

Trade Name

HYLUG™

Type

Terminals

UPC

781810146026

UPC 14 Digit GTIN

00781810146026

Dimensions

Dimension - B Length fraction

1-1/8 in

Dimension - B Length inch

1.12 in

Dimension - Bolt Hole Size inch

0.20 in

Dimension - Hole Size inch

0.21 in

Dimension - Hole Size mm

5 mm

Dimension - L Length Overall mm

48 mm

Dimension - Length Overall inch

1.89 in

Dimension - N inch

0.25 in

Dimension - Outside Diameter inch

0.29 in

Dimension - Pad Width inch

0.42 in

Dimension - Strip Length inch

1-3/16

Dimension - Stud Size fraction

1/2

Dimension - Stud Size inch

#10

Conductor Related

Conductor - Copper Solid Size

6

Conductor - Copper Solid Size Range

6

Conductor - Copper Str Size

6 Sol./6 Str.

Conductor - Copper Str Size Range

6 Sol / 6 AWG

Conductor Type

  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Buy America(n) Qualified

BABA Compliant (All status valid till December 2024)

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

Yes

Certification - UL Recognized

No

Industry Standard(s)

  • UL 467
  • Direct Burial

Standards - Industry Standards Met

UL467;UL468A-468B

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

100

Minimum Pack Quantity

1

Resources and downloads