YS39A1_Photo_ColorRGB
YS39A1_Photo_ColorRGB

Compression Splice

Brand:

Burndy

Catalog ID:

YS39A2

AL Splice, AL9CU, Internal Chamfer, Tin Plated, Prefilled PENETROX™ A13 oxide inhibitor, End Cap, UL/CSA, 90°C, Up to 35kV, Color Code, Die Index.

Product details

General

Application
Wire Splice
Connector Type
DUAL RATED
Die Index
936
Feature - Barrel Style
Chamfered
Feature - Barrel Type
Long
Finish Type
Tin-Plated
Material
ALUMINUM
Plated
Y
Plating Type
Tin - Electro Plated
Temperature Rating
194
Trade Name
HYLINK™
UPC
781810095553
UPC 12 Digit
7818100955533

Dimensions

Dimension - B Length fraction
2-7/16 in
Dimension - B Length inch
2.45 in
Dimension - L Length Overall mm
132 mm
Dimension - Length Overall inch
5.20 in
Dimension - Outside Diameter inch
1.60 in

Electrical Ratings

Voltage - Maximum
35000
Voltage Rating
35 kV

Conductor Related

Conductor - AL Str Size
700 KCMIL- 750 KCMIL
Conductor - AL Str Size Range
700 kcmil-750 kcmil
Conductor - Copper Str Size
700 KCMIL; 750 KCMIL
Conductor - Copper Str Size Range
750 kcmil
Conductor - Material
ALUMINUM / COPPER
Conductor Size
700 KCMIL-750 KCMIL
Conductor Type
CODE
Wire Size
700 KCMIL; 750 KCMIL

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
UL 486A-486B
Standards - Industry Standards Met
UL 486A-486B
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
25

Resources and downloads