

Brand: Burndy
Catalog ID: PAT46LWL5
The 15-Ton PATRIOT® PAT46 crimper with latch head design and 2” ram travel accommodates its vast crimp range, from #8 AWG – 1500 kcmil. These crimpers have a 355° head rotation and use both BURNDY® P dies and U dies (with PUADP1 adapter), ensuring versatility for the user. Compliant connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum, ACSR Terminals and Splices
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Catalog Number
PAT46LWL5
Container Type
Hard Case
Crimp Force Capacity
15 ton
Die Type
P Die and U Die with PUADP1 Adapter
Power Source
120V-AC Charger
Product Type
15-Ton
Recharge Time
0.75 h
Series
PATRIOT® Series
Tool Type
Battery Actuated Crimper
Trade Name
PATRIOT®
Type
Crimper
UPC
621945470620
Dimensions
18.59 in x 3.26 in x 13.93 in
Height
13.93 in
Jaw Width
2.00 in
Length
18.59 in
Weight
15.5 lb
Width
3.26 in
Operating Voltage
18 VDC
Crimping Ranges
Copper: #14 AWG Str. - 1500 kcmil; Aluminum: #8 AWG - 1250 kcmil; Ground Rod: 1/2"-1" diameter
Crimp Force Capacity
15 ton
Battery Type
5.0Ah 18V Li-Ion (Accepts 2.0Ah-6.0Ah Makita LI Batteries)
Power Source
120V-AC Charger
Recharge Time
0.75 h
Minimum Pack Quantity
1
Package Contents
Crimper, (2) Batteries, Charger, Lanyard, Hard Case