BURNDY
Image of 1PLD44 1PLD44, UV Rated Black, 2-sided, 4-ports, #14-4 AWG
Image of 1PLD44 1PLD44, UV Rated Black, 2-sided, 4-ports, #14-4 AWG

1PLD44, UV Rated Black, 2-sided, 4-ports, #14-4 AWG

Brand:

Burndy

Catalog ID:

1PLD44

Al Multi-Port Distribution Tap Connectors, UV Black Plastisol Covered, 4 Ports, Double Sided Entry, #14-4 AWG, 600 V.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLD44

Connector Type

Multi Tap

Hex Key

1/8

Installation Torque Recommended in-lb

45 LBS/in

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

4

Physical Attribute - Number of Screws

4

Physical Attribute - Screw Type

Allen

Plated

N

Plating Type

Unplated

Temperature Rating

194

Trade Name

UNITAP™

UPC

781810294840

UPC 12 Digit

7818102948400

Dimensions

Dimension - Height fraction

1.25 in

Dimension - Height inch

1.25 in

Dimension - Height mm

31.8 mm

Dimension - L Length Overall mm

50 mm

Dimension - Length Overall inch

1.95 in

Dimension - Width fraction

1-1/2 in

Dimension - Width inch

1.50 in

Dimension - Width mm

38 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

8 AWG;6 AWG;4 AWG

Conductor - AL Str Size Range

8 AWG-4 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG

Conductor - Copper Str Size Range

14 AWG - 4 AWG

Conductor Size

14-4 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Buy American Compliant

Yes

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Certified Listed

BABA Compliant (All status valid till December 2024)

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1