BURNDY
Image of 1PLMD2/010 1PLMD2/010, UV Rated Black, Mount Tap, 1-side, 10-port
Image of 1PLMD2/010 1PLMD2/010, UV Rated Black, Mount Tap, 1-side, 10-port

1PLMD2/010, UV Rated Black, Mount Tap, 1-side, 10-port

Brand:

Burndy

Catalog ID:

1PLMD2/010

Mounted Block Tap Connector, Single Side Entry, 7.98 IN L.

  • UV Rated Covering over AL6061-T6 aluminum body saves time, lowering installation costs and eliminates taping
  • Oxide inhibitor pre-installed inhibits moisture and contaminants from entering the contact area
  • Range-taking capability reduces the number of connectors necessary to carry in inventory

Product details

General

Catalog Number

1PLMD2/010

Connector Type

Multi Tap

Installation Torque Recommended in-lb

120 in-lb

Insulation

Y

Insulation Type

Plastisol

Material

Aluminum

Material - Hardware

Aluminum

Number Of Ports

10

Physical Attribute - Number of Screws

12

Plated

Y

Plating Type

Clear Plated

Temperature Rating

194° F

Trade Name

UNITAP™

UPC

781810307489

UPC 12 Digit

7818103074899

Dimensions

Dimension - Height fraction

1-1/2 in

Dimension - Height inch

1.5

Dimension - Height mm

38.1 mm

Dimension - L Length Overall mm

203

Dimension - Length Overall inch

7.98

Dimension - Width inch

1.56

Dimension - Width mm

40 mm

Electrical Ratings

Voltage - Maximum

600 V

Conductor Related

Conductor - AL Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - AL Str Size Range

14 AWG - 2/0 AWG

Conductor - Copper Str Size

14 AWG;12 AWG;10 AWG;9 AWG;8 AWG;7 AWG;6 AWG;5 AWG;4 AWG;3 AWG;2 AWG;1 AWG;1/0 ;2/0 AWG

Conductor - Copper Str Size Range

14 AWG - 2/0 AWG

Conductor Size

14-2/0 AWG

Conductor Type

  • AL C Str-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved

Yes

Certification - cULus

No

Certification - ETL

No

Certification - UL Listed Direct Burial

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Minimum Pack Quantity

1