BURNDY
245 Series Latch Head Battery Cutter, No Batt/Chgr/Case, Milwaukee Power
Image of PATCUT245W000 245 Series Latch Head Battery Cutter, No Batt/Chgr/Case, Milwaukee Power
Image of PATCUT245W000 245 Series Latch Head Battery Cutter, No Batt/Chgr/Case, Milwaukee Power
New

245 Series Latch Head Battery Cutter, No Batt/Chgr/Case, Milwaukee Power

Brand: Burndy

Catalog ID: PATCUT245W000

PATRIOT® Series, 245 Series Latch Head Battery Cutter, No Batteries, No Charger, No Case, Milwaukee Power

The PATRIOT® PATCUT245 offers a cutting range up to 2.45” O.D. copper and aluminum. These cutters feature a latch head design for interference free closure on mid-span cuts and 180° head rotation. Ergonomically balanced, providing one-handed operation for advance, retract and hold, ensuring versatility for the user.

  • 180° Head rotation
  • Cuts up to 2.45” diameter copper/aluminum cable
  • Specialized latch style cutting head for interference-free closure for mid-span work
  • Ergonomic design, overmolded handle

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

No Batteries Included, Milwaukee Power

Catalog Number

PATCUT245W000

Container Type

No Case

Crimp Force Capacity

6 ton

Power Source

No Charger

Trade Name

PATRIOT®

Type

Cutter

UPC

621945758841

Dimensions

Dimensions

18.15 in x 3.5 in x 13.8 in

Height

13.8 in

Length

18.15 in

Weight

12.2 lb

Width

3.5 in

Electrical Ratings

Operating Voltage

18 VDC

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

No Batteries Included, Milwaukee Power

Power Source

No Charger

Logistics

Carton Quantity

1

Package Contents

Cutter, Lanyard