BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

25X300HEBBOX, 1/4" x 3" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

25X300HEBBOX

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

25X300HEBBOX

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

80 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011331

UPC 12 Digit

7818100113311

Dimensions

Dimension - B Length fraction

3 in

Dimension - B Length inch

3 in

Dimension - Bolt Size fraction

1/4

Dimension - Bolt Size inch

0.25 in

Dimension - Length Overall inch

3 in

Dimension - Thread Size

1/4 - 20

Dimension - Threads per inch

20

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

10

Pallet Quantity

48000

Resources and downloads