


Brand: Burndy
Catalog ID: 264115C
Catalog Number
264115C
Material
Copper
Series
WEJTAP™ Series
UPC
621945676893
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Range
Main Conductor: 4/0 Str, Tap: 4/0 Str
Carton Quantity
20
Pallet Quantity
1200