BURNDY
264124T, Shear Bolt Stirrup Connector
Image of 264124T 264124T, Shear Bolt Stirrup Connector
Image of 264124T 264124T, Shear Bolt Stirrup Connector
play
CPI Stirrup Connector

264124T, Shear Bolt Stirrup Connector

Brand: Burndy

Catalog ID: 264124T

Conductor Range: 3/0 ACSR - 4/0 (.502"-.574") With 1/0 Tin Plated Bail (.313") Tin Plated

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench
  • Installed overhead
  • Meets or exceeds current carrying capacity of conductors being connected
  • "Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

264124T

Type

Stirrups

UPC

621945677173

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Conductor Related

Conductor Range

Main Conductor: 3/0 ACSR-4/0, 1/0 Bail