BURNDY
Image of 31NWET 31NWET, 5/16" Internal Tooth Washer, Silicon Bronze, Tin Plated
Image of 31NWET 31NWET, 5/16" Internal Tooth Washer, Silicon Bronze, Tin Plated

31NWET, 5/16" Internal Tooth Washer, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

31NWET

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

31NWET

Material

SILICON BRONZE

UPC

781810156742

Dimensions

Dimension - Bolt Size fraction

5/16

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads