BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

31X125HEBET, 5/16" x 1-1/4" Hex Bolt, Silicon Bronze, Tin Plated

Brand:

Burndy

Catalog ID:

31X125HEBET

  • Tin Plated DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

31X125HEBET

Connector Type

Bolt - Hex

Installation Torque Recommended in-lb

180 LBS/in

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810256114

UPC 12 Digit

7818102561144

Dimensions

Dimension - B Length fraction

1-1/4 in

Dimension - B Length inch

1.25 in

Dimension - Bolt Size fraction

5/16

Dimension - Bolt Size inch

0.3125 in

Dimension - Thread Size

5/16-18

Dimension - Threads per inch

18

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

500

Minimum Pack Quantity

500

Pallet Quantity

99999

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)