336718T, Shear Bolt WEJTAP™ Series Connector, Medium Series
336718T, Shear Bolt WEJTAP™ Series Connector, Medium Series
Brand: Burndy
Catalog ID: 336718T
Main Conductor: 336.4 - 397 ACSR (18/1 Str) (.666"-.743") Tap Conductor: #6 - #4 (.162"-.257") Tin Plated
Industry-proven spring wedge technology easily installed with common socket or impact wrench
Installed overhead
Meets or exceeds current carrying capacity of conductors being connected
"Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
Corrosion inhibitor factory applied for ease of installation
Remains permanently locked through fault current or power surges
Easy to remove without damage to conductor
May be used in non-corrosive environments to connect copper conductors
Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling
General
Catalog Number
336718T
Series
WEJTAP™ Series
UPC
621945677548
Dimensions
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Related
Conductor Range
Main Conductor: 336.4-397 ACSR, Tap: 266.8 ACSR-397.5