BURNDY
38CX350HSSBUSABULK, 3/8" x 3-1/2" Hex Bolt, Stainless Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38CX350HSSBUSABULK, 3/8" x 3-1/2" Hex Bolt, Stainless Steel

Brand: Burndy

Catalog ID: 38CX350HSSBUSABULK

3/8" x 3-1/2" Hex Head Stainless Steel Bolt, 18-8 Non-Magnetic material, US Manufacture, American National Coarse Series, Class #2 Fit, Bulk Package

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

General

Catalog Number

38CX350HSSBUSABULK

Material

Stainless Steel

Product Family

Hardware/Inhibitors/Sealants>Stainless Steel>Nuts, Bolts, Flat Washers, Lock Washers, Belleville Washers, Kits

Product Type

Bolt

UPC

781810337615

Dimensions

Dimension - Bolt Size fraction

3/8

Length

3.5 in

Width

0.38 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1