BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

38X125HSSBBOX, 3/8" x 1-1/4" Stainless Steel Bolt

Brand:

Burndy

Catalog ID:

38X125HSSBBOX

38X125HSSBBOX, 3/8" x 1-1/4" Stainless Steel Hex Head Bolt

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

38X125HSSBBOX

UPC

621945506985

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1