

Brand: Burndy
Catalog ID: PAT81K2UW002
The PATRIOT® 4-POINT® PAT81K2 Series of dieless battery crimping tools offer improved ergonomics, increased reliability, and the same trusted connection. Patented connector guides provide a more consistent and reliable process, ensuring connector alignment during crimping of smaller connectors.
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
No Batteries Included, Milwaukee Power
Catalog Number
PAT81K2UW002
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
Dieless
Power Source
No Charger
Product Type
Tooling
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
621945758742
Dimensions
15.2 in x 3.25 in x 15.23 in
Height
15.23 in
Length
15.2 in
Weight
11.05 lb
Width
3.25 in
Operating Voltage
18 VDC
Crimp Force Capacity
6 ton
Battery Type
No Batteries Included, Milwaukee Power
Power Source
No Charger
Carton Quantity
1
Package Contents
Crimper, Lanyard, Hard Case