BURNDY
4-POINT 6T Dieless Battery Crimper, Guides, Milwaukee Batteries
Image of PAT81K2UW5W2 4-POINT 6T Dieless Battery Crimper, Guides, Milwaukee Batteries
Image of PAT81K2UW5W2 4-POINT 6T Dieless Battery Crimper, Guides, Milwaukee Batteries
New

4-POINT 6T Dieless Battery Crimper, Guides, Milwaukee Batteries

Brand: Burndy

Catalog ID: PAT81K2UW5W2

PATRIOT® 4-POINT® Series, 6-Ton Dieless Latch Head Battery Crimper, Guides, Case, Milwaukee (2) 5Ah 18V Li-ion Batteries, AC Charger

The PATRIOT® 4-POINT® PAT81K2 Series of dieless battery crimping tools offer improved ergonomics, increased reliability, and the same trusted connection. Patented connector guides provide a more consistent and reliable process, ensuring connector alignment during crimping of smaller connectors.

  • Dieless System with range taking capabilities
  • 360° head rotation
  • Unique crimping guides for improved reliability and ease of use
  • Mechanical ram release (no battery consumption)
  • Overmolded handle for comfort and improved grip
  • Ergonomically balanced

General

Application

Crimping

Application - For Use On

Copper, Aluminum Terminals and Splices, HYPLUG™

Battery Type

5.0Ah 18V Li-Ion Milwaukee

Catalog Number

PAT81K2UW5W2

Container Type

Hard Case

Crimp Force Capacity

6 ton

Die Type

Dieless

Power Source

120V-AC Charger

Product Type

Tooling

Trade Name

PATRIOT® 4-POINT®

Type

Crimper

UPC

621945758735

Dimensions

Dimensions

15.2 in x 3.25 in x 15.23 in

Height

15.23 in

Length

15.2 in

Weight

11.05 lb

Width

3.25 in

Electrical Ratings

Operating Voltage

18 VDC

Force Related

Crimp Force Capacity

6 ton

Operational

Battery Type

5.0Ah 18V Li-Ion Milwaukee

Power Source

120V-AC Charger

Logistics

Carton Quantity

1

Package Contents

Crimper, (2) Batteries, Charger, Lanyard, Hard Case