

Brand: Burndy
Catalog ID: PAT4PC834UW002
The PATRIOT® 4-POINT® PAT4PC834 dieless c-head crimpers offer range-taking capability. Featuring 360° head rotation and 1.06" jaw opening, these tools can crimp #8 AWG - 1000 kcmil UL Listed Connections when used with the BURNDY® Engineered System.
Application
Crimping
Application - For Use On
Copper, Aluminum Terminals and Splices, HYPLUG™
Battery Type
No Batteries Included, Milwaukee Power
Catalog Number
PAT4PC834UW002
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
Dieless
Power Source
No Charger
Product Type
6-Ton 4-POINT® Indenter
Trade Name
PATRIOT® 4-POINT®
Type
Crimper
UPC
621945758650
Dimensions
15.62 in x 3.25 in x 14.4 in
Height
14.4 in
Length
15.62 in
Weight
12.5 lb
Width
3.25 in
Operating Voltage
18 VDC
Crimp Force Capacity
6 ton
Battery Type
No Batteries Included, Milwaukee Power
Power Source
No Charger
Carton Quantity
1
Package Contents
Crimper, Lanyard, Hard Case