BURNDY
4 Series Scissor Action Battery Cutter, No Batt/Chgr/Case, Milwaukee Power
Image of PATCUT4W000 4 Series Scissor Action Battery Cutter, No Batt/Chgr/Case, Milwaukee Power
Image of PATCUT4W000 4 Series Scissor Action Battery Cutter, No Batt/Chgr/Case, Milwaukee Power
New

4 Series Scissor Action Battery Cutter, No Batt/Chgr/Case, Milwaukee Power

Brand: Burndy

Catalog ID: PATCUT4W000

PATRIOT® Series, 4 Series Scissor Action Battery Cutter, No Batteries, No Charger, No Case, Milwaukee Power

The PATRIOT® PATCUT4 offers a cutting range up to 4” O.D. copper and aluminum. These cutters feature an extra wide jaw opening, scissor action cutting jaws, and 355° head rotation. Ergonomically balanced with multi-position assist handle, providing versatility for the user.

  • Extra wide jaw opening
  • Scissor action cutting jaws
  • 355° head rotation
  • Multi-position assist handle

General

Application

Cutting

Application - For Use On

Aluminum, Copper Cable

Battery Type

No Batteries Included, Milwaukee Power

Catalog Number

PATCUT4W000

Container Type

No Case

Crimp Force Capacity

11 ton

Power Source

No Charger

Product Type

Copper & Aluminum Cutter

Trade Name

PATRIOT®

Type

Cutter

UPC

621945758872

Dimensions

Dimensions

24.31 in x 3.26 in x 15.63 in

Height

15.63 in

Length

24.31 in

Weight

19.7 lb

Width

3.26 in

Electrical Ratings

Operating Voltage

18 VDC

Force Related

Crimp Force Capacity

11 ton

Operational

Battery Type

No Batteries Included, Milwaukee Power

Power Source

No Charger

Logistics

Carton Quantity

1

Package Contents

Cutter, Lanyard