BURNDY
477057FCB, Captive Interface Shear Bolt Wedge Connector, Medium Series with optional captive shear bolt
Image of 477057FCB 477057FCB, Captive Interface Shear Bolt Wedge Connector, Medium Series with optional captive shear bolt
*Representative image
Image of 477057FCB 477057FCB, Captive Interface Shear Bolt Wedge Connector, Medium Series with optional captive shear bolt
New

477057FCB, Captive Interface Shear Bolt Wedge Connector, Medium Series with optional captive shear bolt

Brand: Burndy

Catalog ID: 477057FCB

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. Designed with high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection. The new Captive Interface is now "held" by the connector to facilitate installation and eliminate the risk of the interface falling. The Captive Interface also allows for conductor side entry which simplifies the installation. The optional captive shear bolt shears off at proper torque but stays connected to the bolt limiting loose components.

  • Captive Interface is contained by the C Body so it cannot fall out during installation
  • Captive Interface allows conductor side entry which simplifies installation
  • Optional Captive Shear Bolt shears off at proper torque but stays connected to the bolt to limit loose components
  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling

General

Catalog Number

477057FCB

Connector Type

Captive Interface Bolted Wedge Tap

Material Type

Aluminum Alloy

UPC

621945734876

Dimensions

Dimensions

3.2 in x 2.51 in x 4.85 in

Height

4.85 in

Length

3.2 in

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in

Width

2.51 in

Conductor Related

Conductor Range

Main Conductor: 397 ACSR, 24/7, 450 MCM, 477, 500 MCM, 556.5 AAC (0.769" - 0.858")
Tap: #6 AAC, #4, #2 (0.162" - 0.316")

Configuration

Connector Type

Captive Interface Bolted Wedge Tap