BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X100HGSBBOX, 1/2" x 1" Galvanized Steel Bolt

Brand:

Burndy

Catalog ID:

50X100HGSBBOX

50X100HGSBBOX, 1/2" x 1" Galvanized Steel Hex Head Bolt

  • Galvanized steel hardware (bolts, nuts, flatwashers and internal tooth lockwashers) are manufactured per ASTM307 Grade A
  • Nut surfaces and bolt heads have American Standard dimensions
  • Galvanizing is per ASTM A153

Product details

General

Catalog Number

50X100HGSBBOX

UPC

621945507067

Certifications And Compliance

Certification - CSA Approved

No

Logistics

Minimum Pack Quantity

1