BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X150HAB, 1/2" x 1-1/2" Hex Bolt, Aluminum

Brand:

Burndy

Catalog ID:

50X150HAB

1/2 x 1.50 Aluminum Hex Bolt.

Aluminum hardware finished with anodic coating

Product details

General

Catalog Number

50X150HAB

Material

ALUMINUM

UPC

781810132777

Dimensions

Dimension - B Length fraction

1-1/2 in

Dimension - B Length inch

1.5 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.50 in

Dimension - Length Overall inch

1.5 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads