BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

50X225HEBBOX, 1/2" x 2-1/4" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

50X225HEBBOX

Silicon Bronze Hexagonal Head Bolt, 2.25 IN L, 1/2 IN-13 Thread Size

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

DURIUM bolts combine high strength with corrosion resistance

Product details

General

Application

Silicon-bronze bolts, nuts and other hardware items on outdoor connector applications

Catalog Number

50X225HEBBOX

Connector Type

Bolt - Hex

Construction Material - Main

Silicon Bronze

EU RoHS Indicator

Yes

Installation Torque Recommended in-lb

480 LBS/in

Material

SILICON BRONZE

Sub Brand

DURIUM

Trade Name

DURIUM™

Type

Bolt

UPC

781810011799

UPC 12 Digit

7818100117999

Dimensions

Dimension - B Length fraction

2-1/4 in

Dimension - B Length inch

2.25 in

Dimension - Bolt Size fraction

1/2

Dimension - Bolt Size inch

0.5 in

Dimension - Length Overall inch

2.25 in

Dimension - Thread Size

1/2-13

Dimension - Threads per inch

13

Certifications And Compliance

Buy American Compliant

Contact Manufacturer

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

1000

Minimum Pack Quantity

50

Pallet Quantity

58000

Resources and downloads