556638T, Shear Bolt WEJTAP™ Series Connector, Medium Series
556638T, Shear Bolt WEJTAP™ Series Connector, Medium Series
Brand: Burndy
Catalog ID: 556638T
Main Conductor: 477 ACSR (26/7 Str) - 605 ACSR (.856"-.953") Tap Conductor: 4/0 - 350 MCM (.522"-.680") Tin Plated
Industry-proven spring wedge technology easily installed with common socket or impact wrench
Installed overhead
Meets or exceeds current carrying capacity of conductors being connected
"Spring like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
Corrosion resistant highly conductive copper and bronze alloys with a pure copper insert between conductors increases conductivity and lower electrical resistance
Corrosion inhibitor factory applied for ease of installation
Remains permanently locked through fault current or power surges
Easy to remove without damage to conductor
May be used in non-corrosive environments to connect copper conductors
Excellent option for emergency restoration where outside crews might not have Shoot-On or compression tooling
General
Catalog Number
556638T
Series
WEJTAP™ Series
UPC
621945678927
Dimensions
Package Height
0 in
Package Length
0 in
Package Weight
0 lb
Package Width
0 in
Conductor Related
Conductor Range
Main Conductor: 477-605 ACSR, Tap: 4/0AWG-350 kcmil