BURNDY
Image of LCSA22 60-Ton L Die, Index CSA22
Image of LCSA22 60-Ton L Die, Index CSA22

60-Ton L Die, Index CSA22

Brand:

Burndy

Catalog ID:

LCSA22

L Die, Index CSA22.

  • Durable Stainless Steel Material
  • Circumferential Crimp
  • Twin L Style
  • Die Index CSA22

Product details

General

Application

Crimping

Application - For Use On

Use with Y60LW, Y60BHU, Y60BHUD

Catalog Number

LCSA22

Crimp Force Capacity

60 ton

Die Index

CSA22

Die Type

L Die

Type

Die

UPC

781810470091

UPC 12 Digit

7818104700911

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Pallet Quantity

891

Resources and downloads