BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X450HEBBOX, 5/8" x 4-1/2" Hex Bolt, Silicon Bronze

Brand:

Burndy

Catalog ID:

62X450HEBBOX

Silicon Bronze Hexagonal Head Bolt, 4-1/2 IN L, 5/8 IN-11 Thread Size.

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

62X450HEBBOX

Connector Type

Bolt - Hex

Material

SILICON BRONZE

Trade Name

DURIUM™

UPC

781810011928

Dimensions

Dimension - B Length fraction

4-1/2 in

Dimension - B Length inch

4.5 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.625 in

Dimension - Thread Size

5/8-11

Dimension - Threads per inch

11

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Carton Quantity

50

Minimum Pack Quantity

50

Pallet Quantity

3700

Resources and downloads