BURNDY
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel
50X200HGSBBOX, 1/2" x 2.00" Flat washer, Galvanized Steel

62X600HSSB, 5/8" x 6" Hex Bolt, Stainless Steel

Brand:

Burndy

Catalog ID:

62X600HSSB

  • Stainless Steel hardware is manufactured from 18-8 non-magnetic material
  • Nut surfaces and bolt heads have American National Coarse Series, Class #2 fit

Product details

General

Catalog Number

62X600HSSB

Connector Type

Bolt - Hex

Material

STAINLESS STEEL

UPC

781810536025

Dimensions

Dimension - B Length inch

6.00 in

Dimension - Bolt Size fraction

5/8

Dimension - Bolt Size inch

0.62 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

UI

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads