

Brand: Burndy
Catalog ID: PAT500SJ350W5W2
The 6-Ton PATRIOT® PAT500SJ is a scissor action pistol style series offering eight (8) interchangeable crimping and cutting jaws with patented locking jaw tabs. This combination of specifically designed jaw options provides an overall capability to crimp #10 AWG – 500 kcmil with the use of permanent jaw grooves and/or W and X style dies, also to cut up to 556.5 ACSR, 1000 kcmil Aluminum, 750 kcmil Copper and 3/8” diameter EHS Guy Wire. The PAT500SJ features 180° head rotation and is ergonomically balanced ensuring versatility for the user.
Application
Crimping and Cutting
Application - For Use On
Overhead Full Tension Deadends, Full Tension Splices and Terminals, Stirrups, Splices, Taps, and Terminals
Battery Type
5.0Ah 18V Li-Ion Milwaukee
Catalog Number
PAT500SJ350W5W2
Container Type
Hard Case
Crimp Force Capacity
6 ton
Die Type
W Die and X Die
Power Source
120V-AC Charger
Product Type
6-Ton
Trade Name
PATRIOT®
Type
Crimper and Cutter
UPC
621945759473
Dimensions
16.8 in x 2.9 in x 13.7 in
Height
13.7 in
Length
16.8 in
Weight
10.1 lb
Width
2.9 in
Operating Voltage
18 VDC
Crimp Force Capacity
6 ton
Battery Type
5.0Ah 18V Li-Ion Milwaukee
Power Source
120V-AC Charger
Carton Quantity
1
Minimum Pack Quantity
1
Package Contents
Tool, O/D3 Crimp Jaw, CU/AL Cut Jaw, (2) Batteries, Charger, Lanyard, Hard Case