BURNDY
Image of 75NW 75NW, 3/4" Internal Tooth Washer, Silicon Bronze
Image of 75NW 75NW, 3/4" Internal Tooth Washer, Silicon Bronze

75NW, 3/4" Internal Tooth Washer, Silicon Bronze

Brand:

Burndy

Catalog ID:

75NW

  • DURIUM™ silicon bronze hardware combines high strength and corrosion resistance
  • Silicon bronze per ASTM B99

Product details

General

Catalog Number

75NW

Material

SILICON BRONZE

UPC

781810372838

Dimensions

Dimension - Bolt Size fraction

3/4

Certifications And Compliance

Certification - CSA Approved

No

Certification - ETL

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads