BURNDY
802525T, Cast Paddle Stirrup, .625" Shaft, 5.25" Handle Length
Image of 802525T 802525T, Cast Paddle Stirrup, .625" Shaft, 5.25" Handle Length
Image of 802525T 802525T, Cast Paddle Stirrup, .625" Shaft, 5.25" Handle Length

802525T, Cast Paddle Stirrup, .625" Shaft, 5.25" Handle Length

Brand: Burndy

Catalog ID: 802525T

CPI Paddle Stirrups are designed to easily attach hot line clamps or grounding clamps onto various system components. Stirrups are used to protect the main conductor as hot line or grounding clamps are installed and removed. Typical applications are to connect hot line taps, lighting arrestors, re-closer connections and pigtails.

Special applications can include installation on equipment such as cut-outs, riser pole disconnect switches and pad-mounted switch gear for safe grounding and maintenance purposes.

  • CPI Paddle Stirrups are available in longer lengths than traditional versions allowing for multiple connection points on one unit
  • Multiple lengths available, contact the factory for availability
  • Slotted holes allow connection to terminals or spaces with standard NEMA spacing

General

Catalog Number

802525T

Material

Tin-Plated Bronze

Product Type

Rods & Posts

Type

Stirrups

UPC

621945679870

Dimensions

Package Height

0 in

Package Length

0 in

Package Weight

0 lb

Package Width

0 in