BURNDY
Image of 954660 954660, Shear Bolt Wedge Tap Connector, 954-1033.5 AAC, Tap: 477-636 ACSR
Image of 954660 954660, Shear Bolt Wedge Tap Connector, 954-1033.5 AAC, Tap: 477-636 ACSR

954660, Shear Bolt Wedge Tap Connector, 954-1033.5 AAC, Tap: 477-636 ACSR

Brand:

Burndy

Catalog ID:

954660

CPI Aluminum Taps are designed for use as a permanent connection for aluminum and copper conductors. CPI wedge connectors use high strength aluminum alloy, pure aluminum and a unique shear head bolt for a mechanically strong, electrically conductive and easy to install connection.

  • Industry-proven spring wedge technology easily installed with common socket or impact wrench - No Special Tools Required!
  • "Spring Like" high strength C-Body ensures permanent connection with consistent pressure on the conductors
  • Meets or exceeds current carrying capacity of conductors being connected
  • Corrosion resistant highly conductive aluminum alloys with a pure aluminum insert between conductors increases conductivity and lowers electrical resistance
  • Corrosion inhibitor factory applied for ease of installation
  • Remains permanently locked through fault current or power surges
  • Easy to remove without damage to conductor
  • May be used in non-corrosive environments to connect copper conductors
  • Excellent option for emergency storm restoration

Product details

General

Catalog Number

954660

UPC

621945683914

Conductor Related

Conductor Range

Main Conductor: 954, 900 ACSR, 1000 kcmil, 1113 AAC, 1033.5 AAC (1.124" - 1.196")
Tap Conductor: 477 ACSR 26/7, 556, 605, 715 AAC, 636 ACSR 26/7 (.858" - .991")