BURNDY
U28RT_Photo_ColorRGB
U28RT_Photo_ColorRGB

Alloy Steel U Die, Blue, Index D3

Brand:

Burndy

Catalog ID:

UYFD

Alloy Steel U Die, Blue, Index D3.

  • Durable Alloy Steel Material
  • Circumferential Crimp
  • Twin U Style
  • Color Code: Blue
  • Die Index D3

Product details

General

Application

Crimping

Application - For Use On

Use with Y35, Y750, PAT750; Y46 and PAT46 with PUADP1 Adapter

Catalog Number

UYFD

Color Code

Blue

Crimp Force Capacity

12 ton

Die Index

D3

Die Type

U Die

Type

Die

UPC

781810627525

UPC 12 Digit

7818106275255

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

1

Minimum Pack Quantity

1

Package Contents

Die only

Resources and downloads

Customer Notices

Specifications

Product Cross Section Image(s)

Sales Drawings