BURNDY
Image of AT21A18A30 AT21A18A30, Angled V Substation Connector
Image of AT21A18A30 AT21A18A30, Angled V Substation Connector

AT21A18A30, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT21A18A30

Product details

General

Application

Substation

Catalog Number

AT21A18A30

Connector Type

A-Frame

Installation Torque Recommended Run in-lb

480 LBS/in

Installation Torque Recommended Tap in-lb

480 LBS/in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

One Wrench Installation

Y

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

30 Degree

Plated

N

Plating Type

Unplated

UPC

621945457645

UPC 12 Digit

6219454576455

Dimensions

Connector Angle

30 Degree

Dimension - B Length inch

5.50 in

Dimension - Height inch

10.43 in

Dimension - Height mm

264.9 mm

Dimension - L Length Overall mm

279 mm

Dimension - Length BB inch

4.25 in

Dimension - Length Overall inch

11.00 in

Conductor Related

Conductor - AL Tube Std Run

3 1/2 IPS

Conductor - AL Tube Std Run Range

3 1/2 IPS

Conductor - AL Tube Std Tap

2 IPS

Conductor - AL Tube Std Tap Range

2 IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads