BURNDY
Image of AT22A19A30 AT22A19A30, Angled V Substation Connector
Image of AT22A19A30 AT22A19A30, Angled V Substation Connector

AT22A19A30, Angled V Substation Connector

Brand:

Burndy

Catalog ID:

AT22A19A30

Product details

General

Application

Substation

Catalog Number

AT22A19A30

Connector Type

A-Frame

Installation Torque Recommended Run in-lb

480 lb-in

Installation Torque Recommended Tap in-lb

480 lb-in

Material

Aluminum Alloy, Cast

Material - Hardware

Aluminum Alloy

Physical Attribute - Number of Run Conductors

1

Physical Attribute - Number of Tap Conductors

2

Physical Attribute - Pad Orientation

30 Degree

Plated

N

Plating Type

Unplated

UPC

781810159101

UPC 12 Digit

7818101591011

Dimensions

Connector Angle

30 Degree

Dimension - B Length inch

6.00 in

Dimension - Height inch

11.23 in

Dimension - Height mm

285.2 mm

Dimension - L Length Overall mm

301 mm

Dimension - Length BB inch

4.50 in

Dimension - Length Overall inch

11.87 in

Conductor Related

Conductor - AL Tube Std Run

4 IPS

Conductor - AL Tube Std Run Range

4 IPS

Conductor - AL Tube Std Tap

2 1/2 IPS

Conductor - AL Tube Std Tap Range

2 1/2 IPS

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads