BURNDY
Image of B2E15G127TN B2E15G127TN Flexible tinned copper braid 15.00"x1.62"x0.25"
Image of B2E15G127TN B2E15G127TN Flexible tinned copper braid 15.00"x1.62"x0.25"

B2E15G127TN Flexible tinned copper braid 15.00"x1.62"x0.25"

Brand:

Burndy

Catalog ID:

B2E15G127TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B2E15G127TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Tin Plated Copper

Physical Attribute - Number of Braids

2

UPC

781810543689

UPC 12 Digit

7818105436899

Dimensions

Dimension - L Length Overall mm

381

Dimension - Length Overall inch

15

Dimension - Width inch

1.62

Dimension - Width mm

41 mm

Length

15 in

Electrical Ratings

Rating - Indoor Amperage

530 A

Rating - Outdoor Amperage

635 A

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

Yes

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

960