BURNDY
Image of B3E24N B3E24N Flexible Copper Braid
Image of B3E24N B3E24N Flexible Copper Braid

B3E24N Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3E24N

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B3E24N

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

Plating Type

Unplated

UPC

781810048160

UPC 12 Digit

7818100481600

Dimensions

Dimension - D inch

3 in

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

610 mm

Dimension - Length Overall inch

24.00 in

Dimension - N inch

0.62 in

Dimension - Pad Width inch

1.64 in

Dimension - Z (inch)

3.25 in

Length

24 in

Thickness

0.31 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Carton Quantity

6

Minimum Pack Quantity

6

Pallet Quantity

540

Resources and downloads