BURNDY
Image of B3F14TN B3F14TN Flexible Copper Braid
Image of B3F14TN B3F14TN Flexible Copper Braid

B3F14TN Flexible Copper Braid

Brand:

Burndy

Catalog ID:

B3F14TN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B3F14TN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

3

Plated

Y

Plating Type

Tin plated

UPC

781810049426

UPC 12 Digit

7818100494266

Dimensions

Dimension - Hole Size inch

0.44 in

Dimension - L Length Overall mm

356 mm

Dimension - Length Overall inch

14.00 in

Dimension - Pad Width inch

1.44 in

Length

14 in

Thickness

0.56 in

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

No

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

EX

UL Listed

Yes

Logistics

Minimum Pack Quantity

1

Resources and downloads