BURNDY
Image of B42G164NTN B42G164NTN Copper Braid 16"x4.00"x0.69"
Image of B42G164NTN B42G164NTN Copper Braid 16"x4.00"x0.69"

B42G164NTN Copper Braid 16"x4.00"x0.69"

Brand:

Burndy

Catalog ID:

B42G164NTN

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

B42G164NTN

Connector Type

Braid

Material

Copper

Material - Ferrules

Y

Physical Attribute - Number of Braids

8

Plated

Y

Plating Type

Tin Plated

UPC

781810375570

UPC 12 Digit

7818103755700

Dimensions

Dimension - Hole Size inch

0.56 in

Dimension - L Length Overall mm

406 mm

Dimension - Length Overall inch

16.00 in

Dimension - Pad Width inch

4.00 in

Length

16 in

Thickness

0.69 in

Certifications And Compliance

Standards - RoHS Compliance Status

EX

Logistics

Carton Quantity

10

Minimum Pack Quantity

1

Pallet Quantity

900

Resources and downloads