BURNDY
Image of BB024L8G18 BB024L8G18 Tinned copper braid with HYLUG™ 8"x0.48"x0.08"
Image of BB024L8G18 BB024L8G18 Tinned copper braid with HYLUG™ 8"x0.48"x0.08"

BB024L8G18 Tinned copper braid with HYLUG™ 8"x0.48"x0.08"

Brand:

Burndy

Catalog ID:

BB024L8G18

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB024L8G18

Connector Type

Braid

Material

Copper

Material - Ferrules

Copper

Physical Attribute - Number of Braids

1

UPC

781810643433

UPC 12 Digit

7818106434333

Dimensions

Dimension - L Length Overall mm

203

Dimension - Length Overall inch

8

Dimension - Width inch

0.48

Dimension - Width mm

12 mm

Length

8 in

Electrical Ratings

Amperage Rating

93 A

Certifications And Compliance

Certification - CSA Approved

Yes

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1

Resources and downloads