BURNDY
Image of BB024SS18T14TN BB024SS18T14TN Stainless steel braid with HYLUG™ 18"x0.43"x0.04"
Image of BB024SS18T14TN BB024SS18T14TN Stainless steel braid with HYLUG™ 18"x0.43"x0.04"

BB024SS18T14TN Stainless steel braid with HYLUG™ 18"x0.43"x0.04"

Brand:

Burndy

Catalog ID:

BB024SS18T14TN

Stainless steel braid with HYLUG™ 18"x0.43"x0.04".

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB024SS18T14TN

Connector Type

Braid

Material

Stainless Steel

Material - Ferrules

Copper

Physical Attribute - Number of Braids

1

UPC

781810643693

UPC 12 Digit

7818106436933

Dimensions

Dimension - L Length Overall mm

457

Dimension - Length Overall inch

18

Dimension - Width inch

0.43

Dimension - Width mm

11 mm

Length

18 in

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

UI

Logistics

Minimum Pack Quantity

1