BURNDY
Image of BB099ML18T12TN BB099ML18T12TN, One-Hole Braid, 18" long, 1/2" stud, tin plated
Image of BB099ML18T12TN BB099ML18T12TN, One-Hole Braid, 18" long, 1/2" stud, tin plated
Image of BB099ML18T12TN BB099ML18T12TN, One-Hole Braid, 18" long, 1/2" stud, tin plated

BB099ML18T12TN, One-Hole Braid, 18" long, 1/2" stud, tin plated

Brand:

Burndy

Catalog ID:

BB099ML18T12TN

One-Hole Braid, 99 kcmil, 18", 1/2" stud, tin plated, approx AWG Size #1

  • Most Burndy braid are UL Listed and CSA Certified
  • Pressed seamless copper ferrules provide added durability and prevent fraying, providing extra strength for a robust bonding connection
  • Braid is especially suited for applications that require flexibility or resistance to vibration
  • Extra fine stranding gives enhanced flexibility
  • Ferrules clearly marked with Burndy braid type and UL markings (where appropriate)
  • Available in custom lengths and hole sizes to suit your needs (contact your local sales representative for non-standard configurations)
  • For assistance in finding the perfect braid for your needs click here for our Braid Configurator Tool: www.hubbell.com/config/BRAID

Product details

General

Catalog Number

BB099ML18T12TN

UPC

621945650947

Dimensions

Dimension - Stud Size inch

1/2"

Length

18 in

Thickness

0.14 in

Width

1.1 in

Conductor Related

Conductor Size

#1 AWG

Wire Size

50mm2