BURNDY
Image of BBB142144NG3 BBB142144NG3, Copper Busbar
Image of BBB142144NG3 BBB142144NG3, Copper Busbar

BBB142144NG3, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB142144NG3

Bare copper busbar.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB142144NG3

Material

Copper

UPC

781810636572

UPC 12 Digit

7818106365722

Dimensions

Dimension - Bar Length inch

144 in

Dimension - Bar Length mm

3658 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads