BURNDY
Image of BBB14216YTNG1 BBB14216YTNG1, Copper Busbar
Image of BBB14216YTNG1 BBB14216YTNG1, Copper Busbar

BBB14216YTNG1, Copper Busbar

Brand:

Burndy

Catalog ID:

BBB14216YTNG1

Product details

General

Catalog Number

BBB14216YTNG1

Material

Copper

UPC

781810644850

UPC 12 Digit

7818106448500

Dimensions

Dimension - Bar Length inch

15.5 in

Dimension - Bar Length mm

394 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Certification - cULus

Yes

Certification - ETL

No

Certification - UL Recognized

No

Standards - RoHS Compliance Status

CM

UL Listed

No

Logistics

Minimum Pack Quantity

1

Resources and downloads