BURNDY
Image of BBB14412FTN BBB14412FTN, Copper Busbar, Tin Plated
Image of BBB14412FTN BBB14412FTN, Copper Busbar, Tin Plated

BBB14412FTN, Copper Busbar, Tin Plated

Brand:

Burndy

Catalog ID:

BBB14412FTN

Copper busbar is used in a variety of applications. Can be used as a common ground point and can also be used in "power" applications as well. This Catalog Number includes one busbar, two insulators, two mounting brackets, four mounting bolts and four lock washers.

Copper busbar is used in a variety of applications. UL Listed for grounding. Can be used as a common ground point and can also be used in "power" applications as well.

Product details

General

Catalog Number

BBB14412FTN

Material

Copper, Tin Plated

UPC

781810523742

UPC 12 Digit

7818105237422

Dimensions

Dimension - Bar Length inch

12 in

Dimension - Bar Length mm

305 mm

Dimension - Bar Thickness inch

0.25 in

Dimension - Bar Thickness mm

6 mm

Dimension - Bar Width inch

4 in

Dimension - Bar Width mm

102 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1