BURNDY
Image of BBBT03823D38 BBBT03823D38, Copper Busbar
Image of BBBT03823D38 BBBT03823D38, Copper Busbar

BBBT03823D38, Copper Busbar

Brand:

Burndy

Catalog ID:

BBBT03823D38

Product details

General

Catalog Number

BBBT03823D38

Material

Copper

UPC

781810660133

UPC 12 Digit

7818106601333

Dimensions

Dimension - Bar Length inch

3.38 in

Dimension - Bar Length mm

86 mm

Dimension - Bar Thickness inch

0.38 in

Dimension - Bar Thickness mm

10 mm

Dimension - Bar Width inch

2 in

Dimension - Bar Width mm

51 mm

Certifications And Compliance

Certification - CSA Approved

No

Standards - RoHS Compliance Status

CM

Logistics

Minimum Pack Quantity

1

Resources and downloads